IESNA:LM-63-2002
[TEST]P948483
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-735-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22426
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2262.3 2351 2515.2 2700.6 2862.5 3005.4 3118.8 3193.3 3221.6 3250
3364.6 3463.8 3609.1 3917.5 4359.3 4885 5413.1 5925.8 6379.5 6748.1
7156.8 7532.5 7918.8 8281.5 8605.2 8713.9 8529.6 8077.1 6885.1 4436.1
1618.5 589.5 309.5 171.3 92.1 27.2 0
2262.3 2366.3 2535.2 2718.4 2886.1 3022 3140.1 3211 3240.5 3267.7
3369.3 3462.6 3596.1 3876.1 4305 4817.7 5328 5854.9 6315.7 6733.9
7117.8 7553.8 7920 8283.9 8621.7 8774.1 8667.8 8255.5 7152.1 4795.2
1838.2 645 340.2 185.5 98.1 33.1 0
2262.3 2352.1 2511.6 2691.2 2849.5 2986.5 3092.9 3162.6 3189.7 3201.5
3280.7 3387 3506.3 3730.8 4111.2 4592 5141.4 5695.4 6198.7 6609.8
6985.5 7406.1 7878.6 8345.3 8789.5 9147.4 9389.6 9375.4 8549.7 6295.6
2925.1 954.6 489.1 274.1 128.8 42.5 0
2262.3 2339.1 2485.6 2652.2 2796.3 2921.6 3023.2 3084.6 3110.6 3118.8
3161.4 3274.8 3389.4 3522.9 3775.7 4141.9 4588.5 5089.4 5624.6 6170.4
6707.9 7267.9 7859.7 8511.9 9179.3 9701.5 10132.7 10585.2 10754.1 9363.6
5877.4 2258.8 876.6 476.1 259.9 82.7 0
2262.3 2333.2 2462 2610.9 2744.4 2861.3 2959.4 3023.2 3053.9 3069.2
3090.5 3164.9 3289 3391.7 3519.3 3739.1 4062.8 4462.1 4929.9 5481.6
6130.2 6862.6 7630.5 8521.3 9304.6 10078.4 10874.6 11841 12950.3 13197.2
11077.8 6813 2919.2 1314.9 642.7 251.6 0
2262.3 2317.9 2424.2 2548.2 2673.5 2790.4 2889.7 2965.3 3009 3040.9
3065.7 3112.9 3208.6 3330.3 3431.9 3550.1 3747.3 4035.6 4427.8 4874.4
5385.9 5956.5 6587.4 7315.1 8149.2 9172.3 10387.9 11850.4 13850.5 15732.5
15636.8 12546.3 7451 3186.2 1104.6 248.1 0
2262.3 2316.7 2419.5 2547.1 2665.2 2779.8 2880.2 2958.2 3005.4 3039.7
3064.5 3111.8 3201.5 3320.9 3427.2 3543 3724.9 3986 4379.4 4790.5
5317.4 5836 6455.1 7165.1 8007.4 9032.8 10249.7 11721.7 13726.5 15725.4
15682.8 12642 7601 3276 1129.4 254 0
2262.3 2307.2 2392.3 2497.4 2608.5 2717.2 2823.5 2910.9 2971.2 3017.3
3063.3 3123.6 3190.9 3254.7 3343.3 3467.4 3610.3 3789.9 4059.2 4433.7
4893.3 5435.5 6087.7 6888.6 7834.9 8930.1 10137.4 11458.2 13048.4 14483.7
14238 11382.6 6764.6 2672.3 798.6 158.3 0
2262.3 2301.3 2361.6 2449 2547.1 2648.7 2755 2850.7 2929.8 3000.7
3070.4 3146 3208.6 3261.8 3329.1 3409.5 3544.1 3740.3 4043.9 4475.1
5048 5769.9 6619.3 7563.2 8539 9564.5 10630.1 11772.5 12912.5 13272.8
12116.3 8624.1 4053.3 1425.9 568.2 224.5 0
2262.3 2284.8 2326.1 2388.8 2469.1 2560.1 2661.7 2756.2 2843.6 2929.8
3014.9 3099.9 3172 3239.3 3309.1 3388.2 3508.7 3707.2 4043.9 4538.9
5222.9 6059.3 6978.4 7929.4 8907.6 9907.1 10952.6 11896.5 12312.4 11504.3
8886.4 4459.7 1343.2 569.4 334.3 168.9 0
2262.3 2280.1 2306.1 2354.5 2417.1 2493.9 2576.6 2665.2 2751.4 2840
2935.7 3035 3134.2 3220.4 3316.1 3428.4 3593.8 3860.8 4266 4841.3
5673 6647.6 7784.1 8956.1 10188.2 11218.4 12064.3 12339.5 11564.6 9275
5778.1 2289.5 686.4 283.5 137 44.9 0
2262.3 2273 2294.2 2335.6 2397 2459.6 2541.2 2625 2708.9 2791.6
2888.5 2993.6 3098.8 3194.5 3306.7 3431.9 3617.4 3870.2 4247.1 4790.5
5537.1 6487 7577.4 8690.2 9715.7 10503.7 10898.3 10656.1 9594 7298.6
4173.8 1591.3 551.7 225.6 98.1 20.1 0
2262.3 2269.4 2282.4 2326.1 2379.3 2444.3 2514 2589.6 2669.9 2746.7
2834.1 2933.4 3027.9 3123.6 3226.4 3348 3496.9 3703.6 3974.2 4338
4860.2 5570.2 6419.6 7279.7 8000.3 8406.7 8340.6 7771.1 6741 5026.8
2759.7 1060.9 414.7 206.7 131.1 49.6 0
2262.3 2256.4 2270.6 2306.1 2355.7 2417.1 2484.4 2550.6 2614.4 2669.9
2731.4 2788.1 2840 2881.4 2899.1 2896.7 2868.4 2816.4 2751.4 2690
2633.3 2609.7 2609.7 2562.4 2371 2002.4 1531.1 1110.5 827 641.5
515.1 425.3 352.1 278.8 184.3 78 0
2262.3 2250.5 2263.5 2304.9 2359.2 2419.5 2484.4 2548.2 2609.7 2648.7
2667.6 2661.7 2638 2586 2503.3 2394.7 2263.5 2119.4 1965.8 1791
1620.9 1456.6 1299.5 1154.2 1021.9 916.8 823.4 754.9 689.9 621.4
537.5 454.8 361.5 267 161.8 73.2 0
2262.3 2243.4 2265.9 2308.4 2366.3 2431.3 2505.7 2574.2 2615.6 2632.1
2612 2561.2 2497.4 2415.9 2327.3 2223.4 2094.6 1949.3 1792.2 1626.8
1463.7 1311.3 1177.8 1064.4 964 881.3 811.6 771.4 720.6 654.5
571.8 459.6 355.6 252.8 146.5 75.6 0
2262.3 2242.3 2267.1 2319.1 2381.7 2458.5 2535.2 2588.4 2613.2 2609.7
2581.3 2540 2467.9 2369.9 2256.4 2141.8 2020.2 1879.6 1723.6 1564.2
1416.5 1293.6 1183.7 1089.2 1003 926.2 881.3 840 841.1 847.1
791.5 691.1 614.3 477.3 330.8 220.9 0
2262.3 2248.2 2278.9 2334.4 2413.6 2489.2 2549.4 2596.7 2612 2608.5
2584.9 2534.1 2449 2345 2223.4 2095.8 1937.5 1767.3 1602 1454.3
1329.1 1223.9 1135.3 1058.5 982.9 915.6 858.9 926.2 1056.2 1114
1084.5 1037.3 994.7 803.3 643.9 457.2 0
2262.3 2249.4 2287.2 2353.3 2428.9 2508.1 2564.8 2599 2609.7 2607.3
2586 2537.6 2457.3 2355.7 2208 2037.9 1839.4 1652.8 1473.2 1335
1207.4 1110.5 1030.2 966.4 903.8 821.1 855.3 940.4 984.1 964
912 908.5 790.3 646.2 547 388.7 0
2262.3 2250.5 2293.1 2363.9 2446.6 2519.9 2571.9 2601.4 2613.2 2609.7
2588.4 2545.9 2483.3 2381.7 2221 2010.7 1778 1555.9 1363.3 1205
1076.2 986.5 922.7 869.5 785.6 770.3 815.2 866 849.4 802.2
765.5 728.9 596.6 487.9 412.3 291.8 0
2262.3 2251.7 2297.8 2372.2 2462 2531.7 2584.9 2615.6 2630.9 2627.4
2602.6 2568.3 2505.7 2389.9 2212.7 1982.4 1722.5 1463.7 1245.2 1090.4
984.1 908.5 853 797.4 725.4 745.5 786.8 810.4 784.4 867.1
796.3 711.2 534 431.2 355.6 218.6 0
2262.3 2256.4 2300.2 2374.6 2458.5 2536.4 2589.6 2620.3 2638 2639.2
2621.5 2590.8 2530.5 2419.5 2238.7 2000.1 1726 1455.5 1231 1077.4
978.2 902.6 845.9 785.6 715.9 737.2 777.3 801 773.8 860
796.3 648.6 516.3 426.5 354.4 171.3 0
